2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

IBS06LF02PO

Expand Table
EN
1/5
Önizleme görüntüsü
PREVIEWPERLINE
Code
CODE
Mounting type
MTYP
Switching distance
SWDIS [mm]
Switching output
SWOUT
Interface
INT
Rated voltage DC
PWDC [Vdc]
Max output current
MXCUR [mA]
No load current
NLCUR [mA]
Connection type
CON
Housing type
HOU
Diameter
DIM1 [mm]
Lenght
DIM2 [mm]
IP rating
IP
Operating temperature
TMP [C°/°F]
Datasheet
DS [pdf]
1
2
3
4
5
6
7
8
IBS06LF02NC
Flush
2
1x NPN NC
-
10÷36
150
16
Cable
D6.5, cylindric, stainless steel
6.5
46
IP67
-25°÷+80°C/-13°÷+176°F
IBS06_3-wire_DC_DS.pdf
IBS06LF02NO
Flush
2
1x NPN NO
-
10÷36
150
16
Cable
D6.5, cylindric, stainless steel
6.5
46
IP67
-25°÷+80°C/-13°÷+176°F
IBS06_3-wire_DC_DS.pdf
IBS06LF02PC
Flush
2
1x PNP NC
-
10÷36
150
16
Cable
D6.5, cylindric, stainless steel
6.5
46
IP67
-25°÷+80°C/-13°÷+176°F
IBS06_3-wire_DC_DS.pdf
IBS06LF02PO
Flush
2
1x PNP NO
-
10÷36
150
16
Cable
D6.5, cylindric, stainless steel
6.5
46
IP67
-25°÷+80°C/-13°÷+176°F
IBS06_3-wire_DC_DS.pdf
IBS06SF02NC
Flush
2
1x NPN NC
-
10÷36
150
16
Cable
D6.5, cylindric, stainless steel
6.5
31
IP67
-25°÷+80°C/-13°÷+176°F
IBS06_3-wire_DC_DS.pdf
IBS06SF02NO
Flush
2
1x NPN NO
-
10÷36
150
16
Cable
D6.5, cylindric, stainless steel
6.5
31
IP67
-25°÷+80°C/-13°÷+176°F
IBS06_3-wire_DC_DS.pdf
IBS06SF02PC
Flush
2
1x PNP NC
-
10÷36
150
16
Cable
D6.5, cylindric, stainless steel
6.5
31
IP67
-25°÷+80°C/-13°÷+176°F
IBS06_3-wire_DC_DS.pdf
IBS06SF02PO
Flush
2
1x PNP NO
-
10÷36
150
16
Cable
D6.5, cylindric, stainless steel
6.5
31
IP67
-25°÷+80°C/-13°÷+176°F
IBS06_3-wire_DC_DS.pdf
Sıkıştırılmış görünümü göster (8 ürün)
Sipariş numarasıIBS06LF02PO
Son değişiklik28.07.2022 13:12:21
Parça
Anahtar Kelimeler

Sınıflandırmalar

By Categories

Sensors Sensors

CNS

CNSERPBASE Object Properties